Similar Illustration
Only CAD model download is supported
Ultrasonic sensors with analog output or digital output
Switching output
2x NPN normally open/normally closed (NO/NC)
Connection
Connector, M12x1, 5-pin
Housing material
PBT
Material sensing surface
Epoxy hollow glass sphere
Range
600...6000 mm
Recommended alternative
BUS006E
Ultrasonic sensors with analog output or digital output
BUS Q62K1-GPXI-60/600-S92K
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BUS Q80K0-NWXER-600-S92K | BUS Q62K1-GPXI-60/600-S92K | |
|
-
List price
|
499,23 AUD
List price
|
|
| Switching output | 2x NPN normally open/normally closed (NO/NC) | PNP/NPN NO/NC push-pull |
|---|---|---|
| Connection | Connector, M12x1, 5-pin | Connector, M12x1-Male, 5-pin |
| Housing material | PBT | PBT |
| Material sensing surface | Epoxy hollow glass sphere | PU foam/Epoxy resin/Glass |
| Range | 600...6000 mm | 600...8000 mm |
| Switching frequency | 0.5 Hz | 3 Hz |
| Approval/Conformity |
CE WEEE EAC |
cULus CE WEEE UKCA |
| Ambient temperature | -15...70 °C | -25...70 °C |
| IP rating | IP65 | IP67 |
| Repeat accuracy | 0.2 %FS | ± 0.15 %FS |
| Operating voltage Ub | 12...30 VDC | 9...30 VDC |
| Style Housing | - | block style |
| Interface | - | IO-Link 1.0 |
Only CAD model download is supported