Similar Illustration
Only CAD model download is supported
Ultrasonic sensors with analog output or digital output
Switching output
PNP normally closed (NC)
Connection
Cable with connector, M12x1, 5-pin, 0.30 m, PUR
Housing material
PBT
Material sensing surface
Epoxy hollow glass sphere
Range
200 to 1500 mm
Recommended alternative
BUS004P
Ultrasonic sensors with analog output or digital output
BUS M18M1-GPXI-12/100-S92G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BUS M18K0-POXEP-150-EP00,3-GS92 | BUS M18M1-GPXI-12/100-S92G | |
|
729,99 AUD
List price
|
458,57 AUD
List price
|
|
| Switching output | PNP normally closed (NC) | PNP/NPN NO/NC push-pull |
|---|---|---|
| Connection | Cable with connector, M12x1, 5-pin, 0.30 m, PUR | Connector, M12x1-Male, 5-pin |
| Housing material | PBT |
Brass, nickel-plated PBT |
| Material sensing surface | Epoxy hollow glass sphere | PU foam/Epoxy resin/Glass |
| Range | 200 to 1500 mm | 120...1300 mm |
| Switching frequency | 8 Hz | 10 Hz |
| Ambient temperature | -15...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | 0.2 %FS | ± 0.15 %FS |
| Operating voltage Ub | 18...30 VDC | 10...30 VDC |
| Style Housing | - | Ø 18 mm |
| Interface | - | IO-Link 1.0 |
| Approval/Conformity | - |
cULus CE WEEE UKCA |
Only CAD model download is supported