Similar Illustration
Only CAD model download is supported
QuickScan Handheld Code Reader
Drop protection
≥ 18 drops
1.5 m on concrete
1.5 m on concrete
Barcodes
UPC/EAN/JAN (A, E, 13, 8) UPC/EAN/JAN (including P2 /P5) UPC/EAN/JAN (including; ISBN / Bookland & ISSN) UPC/EAN Coupons Code 39 (including full ASCII) Code 39 Trioptic Code39 CIP (French Pharmaceutical) LOGMARS (Code 39 w/ standard check digit enabled) Danish PPT Code32 (Italian Pharmacode 39) Code 128 Code 128 ISBT Interleaved 2 of5 Standard 2 of 5 Interleaved 2 of 5 CIP (HR) Industrial 2 of 5 Discrete 2 of 5 Datalogic 2 of 5 (China Post Code/Chinese 2 of 5) IATA 2 of 5 Air cargo code Code 11 Codabar Codabar (NW7) ABC Codabar Code 93 MSI PZN Plessey Anker Plessey Follet 2 of 5 GS1 DataBarOmnidirectional GS1 DataBar Limited GS1 DataBar Expanded GS1 DataBar Truncated DATABAR Expanded Coupon
2D codes
Aztec Code
China Sensible Code
Data Matrix
Maxicode
Micro QR Code
QR code
China Sensible Code
Data Matrix
Maxicode
Micro QR Code
QR code
Stacked codes
PDF417
Micro PDF417
Macro PDF
GS1 DataBar Stacked
GS1 DataBar Expanded Stacked
GS1 DataBar Stacked Omnidir
GS1 DataBar Composites
Micro PDF417
Macro PDF
GS1 DataBar Stacked
GS1 DataBar Expanded Stacked
GS1 DataBar Stacked Omnidir
GS1 DataBar Composites
Read distance
Datamatrix: 18 cm @15 mil
Datamatrix: 13 cm @10 mil
PDF 417: 21 cm at 10 mil
EAN : 35 cm at 13 mil
Code 39: 40 cm @ 20 mil
Code 39: 15 cm @ 5 mil
Datamatrix: 13 cm @10 mil
PDF 417: 21 cm at 10 mil
EAN : 35 cm at 13 mil
Code 39: 40 cm @ 20 mil
Code 39: 15 cm @ 5 mil
Recommended alternative
FHW02EL
Portable code reader
QBT2500-BK
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BVS HS-QB-SDR-MA-01-02 | QBT2500-BK | |
|
1.528,94 AUD
List price
|
933,18 AUD
List price
|
|
| Drop protection |
≥ 18 drops 1.5 m on concrete |
- |
|---|---|---|
| Barcodes | UPC/EAN/JAN (A, E, 13, 8) UPC/EAN/JAN (including P2 /P5) UPC/EAN/JAN (including; ISBN / Bookland & ISSN) UPC/EAN Coupons Code 39 (including full ASCII) Code 39 Trioptic Code39 CIP (French Pharmaceutical) LOGMARS (Code 39 w/ standard check digit enabled) Danish PPT Code32 (Italian Pharmacode 39) Code 128 Code 128 ISBT Interleaved 2 of5 Standard 2 of 5 Interleaved 2 of 5 CIP (HR) Industrial 2 of 5 Discrete 2 of 5 Datalogic 2 of 5 (China Post Code/Chinese 2 of 5) IATA 2 of 5 Air cargo code Code 11 Codabar Codabar (NW7) ABC Codabar Code 93 MSI PZN Plessey Anker Plessey Follet 2 of 5 GS1 DataBarOmnidirectional GS1 DataBar Limited GS1 DataBar Expanded GS1 DataBar Truncated DATABAR Expanded Coupon |
Auto discriminates all standard 1D codes including GS1 DataBar™ linear codes |
| 2D codes |
Aztec Code China Sensible Code Data Matrix Maxicode Micro QR Code QR code |
Aztec Code China Han Xin Code Data Matrix Maxicode Micro QR Code QR code DotCode |
| Stacked codes |
PDF417 Micro PDF417 Macro PDF GS1 DataBar Stacked GS1 DataBar Expanded Stacked GS1 DataBar Stacked Omnidir GS1 DataBar Composites |
EAN/JAN Composites GS1 DataBar Composites GS1 DataBar Expanded Stacked GS1 DataBar Stacked GS1 DataBar Stacked Omnidir Macro PDF Micro PDF417 PDF417 UPC A/E Composites |
| Read distance |
Datamatrix: 18 cm @15 mil Datamatrix: 13 cm @10 mil PDF 417: 21 cm at 10 mil EAN : 35 cm at 13 mil Code 39: 40 cm @ 20 mil Code 39: 15 cm @ 5 mil |
max. 500 mm |
| Light type illumination | LED Red light | - |
| Interface | Bluetooth 3.0 (2.4 GHz);USB | Bluetooth 4.0 (2.4 GHz);RS232/USB |
| IP rating | IP42 | - |
| Postal codes | - |
Australian Post British Post China Post IMB Japanese Post KIX Post Planet Code Postnet Royal Mail Code (RM4SCC) |
Only CAD model download is supported