Similar Illustration
Only CAD model download is supported
PIN 1: BI_DA+
PIN 2: BI_DA-
PIN 3: BI_DB+
PIN 4: BI_DB-
PIN 5: BI_DD+
PIN 6: BI_DD-
PIN 7: BI_DC-
PIN 8: BI_DC+
PIN 2: BI_DA-
PIN 3: BI_DB+
PIN 4: BI_DB-
PIN 5: BI_DD+
PIN 6: BI_DD-
PIN 7: BI_DC-
PIN 8: BI_DC+
PIN 1: +24 V Out
PIN 2: Boost/Out
PIN 3: GND
PIN 4: Light/Out
PIN 5: Not connected
PIN 2: Boost/Out
PIN 3: GND
PIN 4: Light/Out
PIN 5: Not connected
PIN 1: +24V
PIN 2: Trigger In
PIN 3: GND
PIN 4: IO-Link/SIO
PIN 2: Trigger In
PIN 3: GND
PIN 4: IO-Link/SIO
Only CAD model download is supported
Stationary optical ID sensors
Application
Code analysis
Code reading
Scan-Trigger
Code reading
Scan-Trigger
Barcodes
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI
2D codes
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Only CAD model download is supported
Only CAD model download is supported