Similar Illustration
FHW00CF
UHF Tag MiniWeb Global Paper Tag M730
Only CAD model download is supported
Smart label for the UHF range (860/960 MHz)
Product group
UHF (860...930 MHz)
Working frequency
860…930 MHz
Dimension
45 x 18 mm
Memory type
EEPROM
User data, read/write
0 Bit
Recommended alternative
FHW02NN
UHF RFID tags (860…930 MHz)
UHF AD MINIWEB LABEL M830
Estimated availability
Recommended alternative
FHW02NN
UHF RFID tags (860…930 MHz)
UHF AD MINIWEB LABEL M830
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| UHF Tag MiniWeb Global Paper Tag M730 | UHF AD MINIWEB LABEL M830 | |
|
0,41 AUD
List price
|
-
List price
|
|
| Product group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 860…930 MHz | 860…930 MHz |
| Dimension | 45 x 18 mm | 45 x 18 mm |
| Memory type | EEPROM | - |
| User data, read/write | 0 Bit | - |
| EPC memory, read/write | 128 Bit | 128 Bit |
| TID memory, read-only | 96 Bit | 96 Bit |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Housing material | Paper | Paper |
| Ambient temperature | - | -40...85 °C |
Only CAD model download is supported