Similar Illustration
Only CAD model download is supported
Incremental encoders
Flange type
Clamping flange
Shaft diameter
12 mm
Interface
Digital pulse
Flange diameter
70 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Product configuration
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Only CAD model download is supported
Product variants from customer configurations
BDG045R
BDG EB670-PA12-QQAK5-0020-AAA0-00T1
BDG045T
BDG EB670-PA12-QQNK5-0020-AAA0-00T1
BDG045U
BDG EB670-PA12-QRAK1-0020-AA20-00T1
BDG04HK
BDG EB670-PA12-QRAK1-0250-AA50-00T1
BDG045W
BDG EB670-PA12-QRAM1-1500-AA20-00T1
BDG04TA
BDG EB670-PA12-QRNK1-1024-0000-SCTB
BDG043A
BDG EB670-PA12-QRNK1-2400-0000-S5TD
BDG052Y
BDG EB770-PA12-QCNK1-0100-AB20-00H5
BDG03W2
BDG EB870-SA12-QRNKU-0250-0000-S8T2