Products
Service & Support
Industries & Solutions
Company

BDG – FXX58-PC Series – CAN

BDG – FXX58-PC Series – CAN

Absolute encoders

Ambient temperature
-42…80 °C
Approval/Conformity
CE
cULus
WEEE
Ecolab
UKCA
Flange diameter
58 mm
Flange type
Clamping flange
IP rating
IP67
IP69K Salt mist test DIN EN 60068-2-11 passed after 672 hours.
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Product variants from customer configurations

Quantity scale

Contact request
Key features
Ambient temperature
-42…80 °C
Approval/Conformity
CE
cULus
WEEE
Ecolab
UKCA
Flange diameter
58 mm
Flange type
Clamping flange
IP rating
IP67
IP69K Salt mist test DIN EN 60068-2-11 passed after 672 hours.
Shaft diameter
10 mm
Material flange
1.4404 stainless steel
Interface
CAN
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue