Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
End hollow shaft
Interface
Profinet
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Only CAD model download is supported
Product variants from customer configurations
BDG044P
BDG FBJ58-BC12-NNEA3-1600-0000-BNE3
BDG042R
BDG FBJ58-BC12-NNEA3-1643-0000-BNE3
BDG046C
BDG FBJ58-BC14-NNEA3-1643-0000-BNE3
BDG045M
BDG FBJ58-BC15-NNEA3-1232-0000-BNE3
BDG044C
BDG FBJ58-BC15-NNEA3-1616-0000-BNE3
BDG0466
BDG FBJ58-BC15-NNEA3-1643-0000-BNE3
BDG04FR
BDG FBJ58-BCR8-NNEA3-1643-0000-BNE3
BDG0468
BDG FBJ58-BCRA-NNEA3-1643-0000-BNE3