Products
Service & Support
Industries & Solutions
Company

BNS – EGT 813 (Safety switching) - Configurable

BNS – EGT 813 (Safety switching) - Configurable

Mechanical single position limit switches with safety switch positions

Housing material
Aluminium, Anodized
Version
with forced opening
Safety EN 60204-1
Operating principle
Mechanical
Approach direction
e = 68, 185, 187:
vertical to mounting surface
e = 69, 183, 186:
longitudinal, parallel to attachment surface
Ambient temperature
-5...85 °C
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Housing material
Aluminium, Anodized
Version
with forced opening
Safety EN 60204-1
Operating principle
Mechanical
Approach direction
e = 68, 185, 187:
vertical to mounting surface
e = 69, 183, 186:
longitudinal, parallel to attachment surface
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
CCC
WEEE
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue