Login

Please register for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

GigE Vision Cameras

Typecode:

BVS CA-GX0 - Industrial PoE, IP67

Previous Matrix Vision designation :

mvBlueCOUGAR-X

Similar Illustration

Contact request

Version
GigE Vision industrial camera
Interface
Gigabit Ethernet, POE
Digital inputs
4x PNP opto-isolated
Digital outputs
4x PNP high side
Lens mount
C-Mount
Image formats
Mono8...Mono16;Bayer8...Bayer16, RGB, YUV *
Housing material
Aluminum, Powder coated
Dimension
40 x 40 x 50.1 mm
Operating voltage Ub
10...28 VDC PoE
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

C-mount lenses

Y-Splitters

Protective covers/ protective housing

Double-Ended Cordsets

Single-Ended Cordsets

Brackets for vision sensors, SmartCameras and lights

Power supplies for the control cabinet