Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
Synchro flange
Interface
IO-Link
Flange diameter
36 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Product configuration
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Only CAD model download is supported
Product variants from customer configurations
BDG04LY
BDG FBF36-SS06-NUS0L-1643-0000-S5L4
BDG04LY
BDG FBF36-SS06-NUS0L-1643-0000-S5L4
BDG04N5
BDG FBF36-SS08-NUS0L-1643-0000-S5L4
BDG04N5
BDG FBF36-SS08-NUS0L-1643-0000-S5L4
BDG04M8
BDG FBP36-SS06-NUS0L-1643-0000-S5L4
BDG04M8
BDG FBP36-SS06-NUS0L-1643-0000-S5L4
BDG04N1
BDG FBP36-SS08-NUS0L-1643-0000-S5L4
BDG04N1
BDG FBP36-SS08-NUS0L-1643-0000-S5L4