Similar Illustration
Only CAD model download is supported
Absolute linear distance measuring system and rotary angle measuring system
Connection
PUR
Interface
a = B: BiSS C
a = S: SSI
a = M: Mitsubishi
Analog Sin/Cos (1 Vpp ± 0,35 V)
a = S: SSI
a = M: Mitsubishi
Analog Sin/Cos (1 Vpp ± 0,35 V)
Ambient temperature
-20...70 °C
Procedure direction
Lengthwise to tape
Approval/Conformity
cURus
CE
UKCA
WEEE
Safety
CE
UKCA
WEEE
Safety
Product configuration
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Only CAD model download is supported
Product variants from customer configurations
BML0CKM
BML-S1G0-B7ED-M5EG-D0-KA05
BML0CJK
BML-S1G0-S70D-M5EG-D0-KA00,5
BML08FH
BML-S1G0-S70D-M5EG-D0-KA02
BML0CTJ
BML-S1G0-S70G-M5EG-D0-KA02
BML0CUK
BML-S1G0-S70G-M5EG-D0-KA10
BML0CW3
BML-S1G0-S70G-M5EG-D0-S284
BML08PF
BML-S1G0-S71D-M5EG-D0-S284
BML0C0M
BML-S1G0-S7AD-M5EG-D0-KA02
BML08J2
BML-S1G0-S7AD-M5EG-D0-S284
BML05RP
BML-S1G0-S7ED-M5EG-D0-S284
BML0CP8
BML-S1G0-S7GC-M5EG-D0-S284