Magnetostrictive linear position sensors for explosive areas
Typecode:
BTL7 -J-DEXC- Series - Analog Current
Contact request
- Interface
- Analog, current
- Measuring length
- 25...7620 mm
- Repeat accuracy
- ± 5 µm
- Linearity deviation
-
nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...80 °C
- Mechanical configuration
- Fastening 18h6 fit
- IP rating
- IP68
- Approval/Conformity
-
CE
CSA
IECEx
WEEE
UKCA
CCC Ex - Ex category
-
ATEX: 1G (EPL Ga)
ATEX: 1D (EPL Da)
IECEx: EPL Ga
IECEx: EPL Da
NEC 500: Class I, Division 1
NEC 505: Class I, Zone 1
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories