Products
Service & Support
Industries & Solutions
Company

SET0205

BAV BP-PH-00227-01

Product set 5-part

Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Product information FHW00W4
Key features
Classifications
ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
ETIM 8.0
EC002540
ETIM 9.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004
Product information BCC03RH
Key features
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M8x1-Male, straight, 4-pin, A-coded
Cable
PUR black, 1 m, drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K/IP67, IP69K
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BCC02ZA
Key features
Connection
M12x1-Male, straight, 3-pin, A-coded
Cable
PUR black, 2 m, drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BCM0002
Key features
Function
Vibration Velocity
Vibration Acceleration
Vibration Severity Zone
Contact temperature monitoring
Relative Humidity
Ambient Pressure
Sensor Self-Awareness
Vibration, frequency range
2...3200 Hz
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
0…70 °C
Relative humidity, measuring range
5...95 %rF
Ambient pressure, measuring range
300…1100 hPa
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Interface setting option
Flexible process data configuration
Vibration measurement based on ISO 10816-3
Data preprocessing (statistics)
Events (pre-alarms and main alarms)
Delay times for alarms
Search function with LED display (ping)
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel, Membrane: ePTFE with nylon fleece
IP rating
IP67
Ambient temperature
0...70 °C
Classifications
ECLASS 10.1
27-20-90-90
ECLASS 11.0
27-20-90-90
ECLASS 12.0
27-20-90-90
ECLASS 13.0
27-20-90-90
ECLASS 14.0
27-20-90-90
ECLASS 5.1.4
27-20-90-90
ECLASS 6.2
27-20-90-90
ECLASS 8.1
27-20-90-90
ECLASS 9.0
27-20-90-90
ECLASS 9.1
27-20-90-90
ETIM 8.0
EC004590
ETIM 9.0
EC002959
UNSPSC 11
39121552
UNSPSC 7.0901
39121552
Product information BAV002N
Key features
Working memory
2 GB RAM
Connection slots
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A
Dimension
101 x 126 x 50 mm
Data storage
8 GB EMMC
Processor
1.8 GHz / 400MHz
Classifications
ECLASS 10.1
27-37-18-90
ECLASS 11.0
27-37-18-90
ECLASS 12.0
27-37-18-90
ECLASS 13.0
27-37-18-90
ECLASS 14.0
27-37-18-90
ECLASS 4.1
27-37-18-90
ECLASS 5.1.4
27-37-18-90
ECLASS 6.2
27-37-18-90
ECLASS 8.1
27-37-18-90
ECLASS 9.0
27-37-18-90
ECLASS 9.1
27-37-18-90
ETIM 7.0
EC002627
ETIM 8.0
EC002959
ETIM 9.0
EC002959
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue