Products
Service & Support
Industries & Solutions
Company

Temperature transmitters

Temperature sensors

Available in:

5 versions

Our analog temperature transmitters without a display are easy to install, compact and robust thanks to their stainless steel housing.

Key features

  • Compact and robust, stainless steel housing
  • Easy to install directly on site
  • Temperature range -30...+150°C
  • Stainless steel process connection G1/4“, NPT1/4“
  • M12 connection
  • 4…20 mA analog output

5 versions

Order code
Price Process connection Installation length from contact surface Process connection material Interface Housing material primary Measuring range Pressure rating max. Measuring element
Actions
418.82 AUD
G 1/4" outer 25 mm 1.4571 stainless steel Analog, current 1.4571 stainless steel -30...150 °C 270 bar Pt1000
418.82 AUD
G 1/4" outer 50 mm 1.4571 stainless steel Analog, current 1.4571 stainless steel -30...150 °C 270 bar Pt1000
418.82 AUD
G 1/4" outer 100 mm 1.4571 stainless steel Analog, current 1.4571 stainless steel -30...150 °C 270 bar Pt1000
418.82 AUD
NPT 1/4" outer 25 mm 1.4571 stainless steel Analog, current 1.4571 stainless steel -30...150 °C 270 bar Pt1000
418.82 AUD
NPT 1/4" outer 100 mm 1.4571 stainless steel Analog, current 1.4571 stainless steel -30...150 °C 270 bar Pt1000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue