Products
Service & Support
Industries & Solutions
Company

5GigE Vision Cameras

Industrial cameras

Available in:

1 versions

5GigE - Lowest power consumption in very compact housing

5 times faster than GigE, yet in a small 29x29mm form factor - this makes our 5GigE camera family ideal for applications that require higher frame rates. PoE enables both power supply and data transmission via a wired connection, reducing cabling complexity and the space required for installation. The camera family has the lowest power consumption in it's class, which leads to very low heat dissipation, ensuring brilliant images with very low noise. Our Machine Vision Software Impact Acquire ensures compatibility and guarantees smooth image acquisition for your computer platforms.

Features and benefits

  • The family of cameras that will set new standards: small, compact, and backward compatible
  • Fits everywhere - small form factor at 29×29 mm
  • Perfect images - best-in-class thermal property due to lowest power consumption (3.5 to 4.8 Watt)
  • Simple connectivity - power supply and data transmission via one cable by PoE
  • Backward compatible to 2.5 GigE interface
  • Latest Sony image sensor implementation including IMX901 and IMX902 as well as SWIR high resolution sensors IMX992 and IMX993
  • Available with extended temperature option (factory tested to operate within -30°C to 65°C)

1 versions

Order code
Wavelength (text) Image resolution Sensor chip Interface Connector 01, style IP rating Digital inputs Digital outputs Approval/Conformity Additional features
Actions
VIS, UV, SWIR 3 - 25 MP Sony IMX Series Gigabit Ethernet, POE;RS232
5G / 2,5G Base-T-Ethernet
RJ45 IP40 2x PNP galvanically isolated 2x PNP galvanically isolated Smart features, Camera control, Image optimization, Image capture, Multi-camera setup
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue