Incremental
3 versions
|
Order code
|
Reference signal | Interface | Resolution absolute | Read distance | Operating voltage Ub | Housing material | Connection type | IP rating | Approval/Conformity | Order Code | Actions |
|---|---|---|---|---|---|---|---|---|---|---|---|
| one reference point, Pole-periodic, without reference signal | Digital A/B (RS422), Analog Sin/Cos (1 Vpp ± 0,35 V) | 1 µm, 2 µm, 5 µm, 10 µm | 0.01...0.35 mm | 4.75...5.25 VDC | Metal | Cable | IP67 | UKCA, cURus, CE, WEEE | |||
| one reference point, Pole-periodic, without reference signal | Digital A/B (RS422), Analog Sin/Cos (1 Vpp ± 0,35 V) | 1 µm, 2 µm, 5 µm, 10 µm, 100 µm, 200 µm, 500 µm, 1000 µm, 2000 µm, 0.9765625 µm, 0.25 µm, 0.5 µm, 20 µm, 25 µm, 50 µm, 250 µm, 2500 µm, 0.48828125 µm, 0.244140625 µm | 0.01...1.8 mm | 4.75...5.25 VDC | Metal | Cable, Cable with connector | IP67 | UKCA, cURus, CE, WEEE | |||
| Digital A/B (HTL) | 100 µm, 200 µm, 500 µm, 1000 µm, 2000 µm | 0.01...2.0 mm | 10...30 VDC | Plastic | Cable | IP67 | UKCA, cURus, CE, WEEE |
Edit columns
Please select which columns should be displayed.