BFD
4 versions
|
Order code
|
Price | Order Code | Measuring range | Interface | Connection type | Connection | Pressure rating max. | Actions |
|---|---|---|---|---|---|---|---|---|
|
927.52 AUD
Please login to display your specific pricing.
|
BFD0001 | 0...80 mm | Analog, voltage/Analog, current selectable, IO-Link, Pin 2: PNP/NPN/push-pull, Pin 4: Push-pull | Cable with connector | Cable with connector, M8x1-Male, 4-pin, 0.3 m, TPU | 350 bar | ||
|
927.52 AUD
Please login to display your specific pricing.
|
BFD0002 | 0...80 mm | Analog, voltage/Analog, current selectable, IO-Link, Pin 2: PNP/NPN/push-pull, Pin 4: Push-pull | Cable with connector | Cable with connector, M12x1-Male, 4-pin, 0.3 m, TPU | 350 bar | ||
|
927.52 AUD
Please login to display your specific pricing.
|
BFD0003 | 0...80 mm | Analog, voltage/Analog, current selectable, IO-Link, Pin 2: PNP/NPN/push-pull, Pin 4: Push-pull | Cable | Cable, 2.0 m, TPU | 350 bar | ||
|
938.84 AUD
Please login to display your specific pricing.
|
BFD0007 | 0...80 mm | Analog, voltage/Analog, current selectable, IO-Link, Pin 2: PNP/NPN/push-pull, Pin 4: Push-pull | Cable with connector | Cable with connector, M12x1-Male, 4-pin, 1.0 m, TPU | 350 bar |
Edit columns
Please select which columns should be displayed.