Products
Service & Support
Industries & Solutions
Company

Inclination measuring

34 versions

Order code
Price Order Code Measuring principle Measuring range Measuring axes Interface Connection Housing material Approval/Conformity
Actions
526.43 AUD
BSI000R MEMS -90...90° 1 Analog, current: 4…20 mA Connector, M12x1 Plastic CE, cULus, WEEE
1741.92 AUD
BSI0002 Fluid -45...45° 1 Analog, current: 4…20 mA Connector, M8x1 Aluminum CE, WEEE
1741.92 AUD
BSI0004 Fluid 0...360° 1 Analog, current: 4…20 mA Connector, M8x1 Aluminum CE, WEEE
927.9 AUD
BSI0005 MEMS -90...90° 1 Analog, voltage: 0…10 V Connector, M12x1 Plastic CE, UKCA, cULus, WEEE
957.8 AUD
BSI0006 MEMS -15...15° 2 2x Analog, current: 4…20 mA Connector, M12x1 Plastic CE, UKCA, cULus, WEEE
957.8 AUD
BSI0007 MEMS -30...30° 2 2x Analog, current: 4…20 mA Connector, M12x1 Plastic CE, UKCA, cULus, WEEE
957.8 AUD
BSI0008 MEMS -45...45° 2 2x Analog, current: 4…20 mA Connector, M12x1 Plastic CE, UKCA, cULus, WEEE
957.8 AUD
BSI0009 MEMS -90...90° 2 2x Analog, current: 4…20 mA Connector, M12x1 Plastic CE, UKCA, cULus, WEEE
957.8 AUD
BSI000A MEMS -15...15° 2 2x Analog, voltage: 0…10 V Connector, M12x1 Plastic CE, UKCA, cULus, WEEE
957.8 AUD
BSI000F MEMS -90...90° 2 2x Analog, voltage: 0…10 V Connector, M12x1 Plastic CE, UKCA, cULus, WEEE
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue