Height and size detecting
14 versions
|
Order code
|
Price | Active length AL 1 | Light type | Interface | Smallest part typ. | Actions |
|---|---|---|---|---|---|---|
|
4663.45 AUD
Please login to display your specific pricing.
|
16 mm | Laser red light | IO-Link | Wire Ø 0.4 mm at R0 ≤ 0.25m, Wire Ø 0.7 mm at R0 ≤ 1m, Wire Ø 1.0 mm at R0 ≤ 2m | ||
|
5127.96 AUD
Please login to display your specific pricing.
|
32 mm | Laser red light | PNP/NPN, Analog, voltage/analog, current | Wire Ø 0.5 mm at R0 ≤ 1m, Wire Ø 0.3 mm at R0 ≤ 0.25m, Wire Ø 1.0 mm at R0 ≤ 2m | ||
|
5127.96 AUD
Please login to display your specific pricing.
|
32 mm | Laser red light | IO-Link | Wire Ø 0.5 mm at R0 ≤ 1m, Wire Ø 0.3 mm at R0 ≤ 0.25m, Wire Ø 1.0 mm at R0 ≤ 2m | ||
|
5697.68 AUD
Please login to display your specific pricing.
|
50 mm | Laser red light | PNP/NPN, Analog, voltage/analog, current | Wire Ø 0.5 mm at R0 ≤ 1m, Wire Ø 0.3 mm at R0 ≤ 0.25m, Wire Ø 1.0 mm at R0 ≤ 2m | ||
|
5697.68 AUD
Please login to display your specific pricing.
|
50 mm | Laser red light | IO-Link | Wire Ø 0.5 mm at R0 ≤ 1m, Wire Ø 0.3 mm at R0 ≤ 0.25m, Wire Ø 1.0 mm at R0 ≤ 2m | ||
|
6267.39 AUD
Please login to display your specific pricing.
|
72 mm | Laser red light | PNP/NPN, Analog, voltage/analog, current | Wire Ø 0.5 mm at R0 ≤ 1m, Wire Ø 0.3 mm at R0 ≤ 0.25m, Wire Ø 1.0 mm at R0 ≤ 2m | ||
|
6267.39 AUD
Please login to display your specific pricing.
|
72 mm | Laser red light | IO-Link | Wire Ø 0.5 mm at R0 ≤ 1m, Wire Ø 0.3 mm at R0 ≤ 0.25m, Wire Ø 1.0 mm at R0 ≤ 2m | ||
|
7407.07 AUD
Please login to display your specific pricing.
|
100 mm | Laser red light | PNP/NPN, Analog, voltage/analog, current | Wire Ø 0.5 mm at R0 ≤ 1m, Wire Ø 0.3 mm at R0 ≤ 0.25m, Wire Ø 1.0 mm at R0 ≤ 2m | ||
|
7407.07 AUD
Please login to display your specific pricing.
|
100 mm | Laser red light | IO-Link | Wire Ø 0.5 mm at R0 ≤ 1m, Wire Ø 0.3 mm at R0 ≤ 0.25m, Wire Ø 1.0 mm at R0 ≤ 2m | ||
|
2013.09 AUD
Please login to display your specific pricing.
|
100 mm | Infrared | Analog, voltage, PNP | 5.0 at t 0.5 x Sn, R 0 = 2.1 m |
Edit columns
Please select which columns should be displayed.