BOD
36 versions
|
Order code
|
Price | Range max. | Light type | Connection type | Connector 01, style | Interface | Principle of optical operation | Actions |
|---|---|---|---|---|---|---|---|---|
|
846.59 AUD
Please login to display your specific pricing.
|
5000 mm | Laser red light | Connector | M12x1 | PNP/NPN/Auto-Detect, Analog, current | Light time-of-flight | ||
|
1683.1 AUD
Please login to display your specific pricing.
|
85 mm | Laser red light | Cable | Analog, voltage | Triangulation | |||
|
1625.3 AUD
Please login to display your specific pricing.
|
85 mm | Laser red light | Connector | M12x1 | Analog, voltage | Triangulation | ||
|
1683.1 AUD
Please login to display your specific pricing.
|
85 mm | Laser red light | Cable | Analog, voltage | Triangulation | |||
|
1625.3 AUD
Please login to display your specific pricing.
|
85 mm | Laser red light | Connector | M12x1 | Analog, voltage | Triangulation | ||
|
2057.44 AUD
Please login to display your specific pricing.
|
100 mm | Laser red light | Connector | M12x1 | Analog, current, PNP | Triangulation | ||
|
2057.44 AUD
Please login to display your specific pricing.
|
300 mm | Laser red light | Connector | M12x1 | Analog, current, PNP | Triangulation | ||
|
1778.23 AUD
Please login to display your specific pricing.
|
100 mm | Laser red light | Connector | M12x1 | Analog, current, PNP | Triangulation | ||
|
1778.23 AUD
Please login to display your specific pricing.
|
300 mm | Laser red light | Connector | M12x1 | Analog, current, PNP | Triangulation | ||
|
2191.57 AUD
Please login to display your specific pricing.
|
100 mm | Laser red light | Connector | M12x1 | Analog, current, RS485, PNP | Triangulation |
Edit columns
Please select which columns should be displayed.