BUS
100 versions
|
Order code
|
Price | Connection | Interface | Range min. | Range max. | Housing material primary | IP rating | Actions |
|---|---|---|---|---|---|---|---|---|
|
430.64 AUD
Please login to display your specific pricing.
|
Connector, M12x1-Male, 5-pin | IO-Link, PNP/NPN | 65 mm | 600 mm | Brass | IP67 | ||
|
458.57 AUD
Please login to display your specific pricing.
|
Connector, M8x1-Male, 4-pin | PNP | 20 mm | 250 mm | ABS | IP67 | ||
|
835.56 AUD
Please login to display your specific pricing.
|
Connector, M12x1-Male, 5-pin | Analog, voltage/analog, current | 200 mm | 2000 mm | Brass | IP67 | ||
|
640.32 AUD
Please login to display your specific pricing.
|
Connector, M12x1-Male, 5-pin | PNP | 200 mm | 2000 mm | Brass | IP67 | ||
|
461.27 AUD
Please login to display your specific pricing.
|
Connector, M12x1-Male, 5-pin | PNP | 200 mm | 2000 mm | Brass | IP67 | ||
|
496.56 AUD
Please login to display your specific pricing.
|
Connector, M12x1-Male, 5-pin | PNP | 350 mm | 5000 mm | Brass | IP67 | ||
|
694.47 AUD
Please login to display your specific pricing.
|
Connector, M12x1-Male, 5-pin | PNP | 350 mm | 5000 mm | Brass | IP67 | ||
|
547.99 AUD
Please login to display your specific pricing.
|
Connector, M8x1-Male, 4-pin | Analog, current | 20 mm | 250 mm | ABS | IP67 | ||
|
583.49 AUD
Please login to display your specific pricing.
|
Connector, M12x1-Male, 4-pin | Analog, current | 20 mm | 250 mm | Nickel-plated brass | IP67 | ||
|
430.64 AUD
Please login to display your specific pricing.
|
Connector, M12x1-Male, 5-pin | IO-Link, PNP/NPN | 30 mm | 350 mm | Brass | IP67 |
Edit columns
Please select which columns should be displayed.