BAW
63 versions
|
Order code
|
Price | Connection type | Range/measuring range | Installation | Interface | Style Housing | Length | Cable length L | Actions |
|---|---|---|---|---|---|---|---|---|---|
|
466.66 AUD
Please login to display your specific pricing.
|
Connector | 5 mm | for flush mounting | Analog, voltage, Analog, temperature | M18x1 | 44.5 mm | |||
|
493.84 AUD
Please login to display your specific pricing.
|
Cable | 2 mm | for flush mounting | Analog, voltage, Analog, temperature | D6.5 | 30.5 mm | 3 m | ||
|
437.01 AUD
Please login to display your specific pricing.
|
Cable with connector | 1.5 mm | for flush mounting | Analog, voltage | M8x1 | 51.5 mm | 0.5 m | ||
|
437.01 AUD
Please login to display your specific pricing.
|
Cable | 1.5 mm | for flush mounting | Analog, voltage | M8x1 | 51.5 mm | 3 m | ||
|
437.01 AUD
Please login to display your specific pricing.
|
Cable | 1.5 mm | for flush mounting | Analog, voltage | M8x1 | 51.5 mm | 5 m | ||
|
437.01 AUD
Please login to display your specific pricing.
|
Cable | 2.5 mm | non-flush | Analog, voltage | M8x1 | 51.5 mm | 3 m | ||
|
393.41 AUD
Please login to display your specific pricing.
|
Cable | 5 mm | quasi-flush | Analog, voltage, Analog, temperature | M12x1 | 30 mm | 1 m | ||
|
393.41 AUD
Please login to display your specific pricing.
|
Cable with connector | 4 mm | non-flush | Analog, voltage | M12x1 | 65 mm | 0.5 m | ||
|
393.41 AUD
Please login to display your specific pricing.
|
Cable with connector | 4 mm | non-flush | Analog, voltage | M12x1 | 65 mm | 1.5 m | ||
|
393.41 AUD
Please login to display your specific pricing.
|
Cable | 4 mm | non-flush | Analog, voltage | M12x1 | 65 mm | 3 m |
Edit columns
Please select which columns should be displayed.