BOS Entry Industrial Photoelectric Sensors
Available in:
42 versions
Our BOS Entry Line photoelectric sensors offer precise performance, a compact design and easy integration into your systems. With a wide range of variants, all optical sensors in this model series offer reliable quality and strong performance – all at an attractive price-performance ratio.
- All relevant functional principles and a wide range of connection options enable precise integration into your specific application
- 360° indicator LEDs visible all around for easy installation and status indication
- No manufacturer-specific teaching routine. Support for all common switching logics: NPN and PNP circuitry, light and dark switching
- Environmentally friendly multi-pack packaging ensures efficient storage and retrieval
42 versions
|
Order code
|
Price | Principle of optical operation | Dimension | Interface | Range | Light type | Connection | Light type | Actions |
|---|---|---|---|---|---|---|---|---|---|
|
113.25 AUD
Please login to display your specific pricing.
|
Retroreflective sensor | 12 x 42.5 x 22.7 mm | PNP: NO/NC | 0...5 m | LED, red light | Connector, M8x1-Male, 4-pin | LED, red light | ||
|
124.58 AUD
Please login to display your specific pricing.
|
Through-beam sensor | 12 x 41.4 x 22.7 mm | PNP: NO/NC | 0...20 m | LED, red light | Connector, M8x1-Male, 4-pin | LED, red light | ||
|
124.58 AUD
Please login to display your specific pricing.
|
Through-beam sensor | 12 x 41.4 x 22.7 mm | NPN: NO/NC | 0...20 m | LED, red light | Connector, M8x1-Male, 4-pin | LED, red light | ||
|
124.58 AUD
Please login to display your specific pricing.
|
Through-beam sensor | 12 x 32.4 x 22.7 mm | PNP: NO/NC | 0...20 m | LED, red light | Cable, 2.00 m, TPU | LED, red light | ||
|
124.58 AUD
Please login to display your specific pricing.
|
Through-beam sensor | 12 x 32.4 x 22.7 mm | NPN: NO/NC | 0...20 m | LED, red light | Cable, 2.00 m, TPU | LED, red light | ||
|
124.58 AUD
Please login to display your specific pricing.
|
Diffuse sensor | 12 x 42.5 x 22.7 mm | NPN: NO/NC | 0...350 mm | LED, red light | Connector, M8x1-Male, 4-pin | LED, red light | ||
|
124.58 AUD
Please login to display your specific pricing.
|
Diffuse sensor | 12 x 42.5 x 22.7 mm | PNP: NO/NC | 0...350 mm | LED, red light | Connector, M8x1-Male, 4-pin | LED, red light | ||
|
124.58 AUD
Please login to display your specific pricing.
|
Diffuse sensor | 12 x 42.5 x 22.7 mm | PNP: NO/NC | 0...350 mm | LED, red light | Connector, M8x1-Male, 3-pin | LED, red light | ||
|
124.58 AUD
Please login to display your specific pricing.
|
Through-beam sensor | 12 x 41.4 x 22.7 mm | PNP: NO/NC | 0...20 m | LED, red light | Connector, M8x1-Male, 3-pin | LED, red light | ||
|
124.58 AUD
Please login to display your specific pricing.
|
Through-beam sensor | 12 x 32.4 x 22.7 mm | PNP: NO/NC | 0...20 m | LED infrared | Cable, 2.00 m, TPU | LED infrared |
Edit columns
Please select which columns should be displayed.