BOS R020K family
Available in:
16 versions
Cubic miniature sensors for applications with extremely limited installation space
Highest precision in object detection
Highly visible, clearly defined light beam
Background suppression adjustable up to 150 mm
Complete family with all functional principles
16 versions
|
Order code
|
Price | Principle of optical operation | Dimension | Interface | Range | Light type | Connection | Light type | Actions |
|---|---|---|---|---|---|---|---|---|---|
|
214.63 AUD
Please login to display your specific pricing.
|
Retroreflective sensor | 7.7 x 26.8 x 13.5 mm | PNP: normally open (NO) | 0...3 m | LED, red light | Cable, 2.00 m, PVC | LED, red light | ||
|
240.29 AUD
Please login to display your specific pricing.
|
Diffuse sensor | 7.7 x 26.8 x 13.5 mm | PNP: normally closed (NC) | 1...30 mm | LED, red light | Cable, 2.00 m, PVC | LED, red light | ||
|
240.29 AUD
Please login to display your specific pricing.
|
Diffuse sensor | 7.7 x 26.8 x 13.5 mm | NPN: normally open (NO) | 1...30 mm | LED, red light | Cable, 2.00 m, PVC | LED, red light | ||
|
240.29 AUD
Please login to display your specific pricing.
|
Diffuse sensor | 7.7 x 26.8 x 13.5 mm | PNP: normally open (NO) | 1...30 mm | LED, red light | Cable, 2.00 m, PVC | LED, red light | ||
|
214.63 AUD
Please login to display your specific pricing.
|
Retroreflective sensor | 7.7 x 26.8 x 13.5 mm | NPN: normally open (NO) | 0...3 m | LED, red light | Cable, 2.00 m, PVC | LED, red light | ||
|
219.3 AUD
Please login to display your specific pricing.
|
Retroreflective sensor | 7.7 x 26.8 x 13.5 mm | PNP: normally closed (NC) | 0...3 m | LED, red light | Cable, 2.00 m, PVC | LED, red light | ||
|
296.28 AUD
Please login to display your specific pricing.
|
Through-beam sensor | 7.7 x 26.8 x 13.5 mm | NPN: normally open (NO) | 0...2 m | LED, red light | Cable, 2.00 m, PVC | LED, red light | ||
|
296.28 AUD
Please login to display your specific pricing.
|
Through-beam sensor | 7.7 x 26.8 x 13.5 mm | PNP: normally open (NO) | 0...2 m | LED, red light | Cable, 2.00 m, PVC | LED, red light | ||
|
296.28 AUD
Please login to display your specific pricing.
|
Through-beam sensor | 7.7 x 26.8 x 13.5 mm | PNP: normally closed (NC) | 0...2 m | LED, red light | Cable, 2.00 m, PVC | LED, red light | ||
|
244.96 AUD
Please login to display your specific pricing.
|
Diffuse sensor | 7.7 x 26.8 x 13.5 mm | NPN: normally open (NO) | 1...60 mm | LED, red light | Cable, 2.00 m, PVC | LED, red light |
Edit columns
Please select which columns should be displayed.