Inductive Sensor Portfolio BES Entry
Available in:
25 versions
The inductive Entry Line sensors in six variants offer an optimal price-performance ratio for standard applications, reduce time and packaging costs through multi-packaging, enable fast fault detection thanks to their 360° LED display and impress with simple plug-and-play installation.
- Reliable object detection due to double switching distance
- Optimized visual monitoring with operating voltage display and 360° light
- Easy to assemble and replace thanks to clamp holder with fixed stop (optional)
- Environmentally friendly multi-packaging for higher quantities
25 versions
|
Order code
|
Price | Dimension | Interface | Range | Switching frequency | Housing material | Connection | Additional features | Actions |
|---|---|---|---|---|---|---|---|---|---|
|
33.32 AUD
Please login to display your specific pricing.
|
Ø 18 x 65 mm | PNP normally open (NO) | 8 mm | 300 Hz |
Die-cast zinc, nickel-plated PC |
Connector, M12x1-Male, 3-pin | |||
|
33.32 AUD
Please login to display your specific pricing.
|
Ø 18 x 45 mm | PNP normally open (NO) | 8 mm | 300 Hz |
Die-cast zinc, nickel-plated PC |
Connector, M12x1-Male, 3-pin | |||
|
29.17 AUD
Please login to display your specific pricing.
|
Ø 12 x 45 mm | PNP normally open (NO) | 4 mm | 350 Hz |
Die-cast zinc, nickel-plated PC |
Connector, M12x1-Male, 3-pin | |||
|
29.17 AUD
Please login to display your specific pricing.
|
Ø 12 x 65 mm | PNP normally open (NO) | 4 mm | 350 Hz |
Die-cast zinc, nickel-plated PC |
Connector, M12x1-Male, 3-pin | |||
|
30.87 AUD
Please login to display your specific pricing.
|
Ø 8 x 45 mm | PNP: normally open (NO) | 2 mm | 600 Hz |
Die-cast zinc, nickel-plated PC |
Connector, M8x1-Male, 3-pin | |||
|
30.87 AUD
Please login to display your specific pricing.
|
Ø 8 x 65 mm | PNP: normally open (NO) | 2 mm | 600 Hz |
Die-cast zinc, nickel-plated PC |
Connector, M8x1-Male, 3-pin | |||
|
Please login to display your specific pricing.
|
Ø 8 x 63.5 mm | PNP: normally open (NO) | 2 mm | 600 Hz |
Die-cast zinc, nickel-plated PC |
Cable, 2.00 m, TPU | |||
|
Please login to display your specific pricing.
|
Ø 8 x 43.5 mm | PNP: normally open (NO) | 2 mm | 600 Hz |
Die-cast zinc, nickel-plated PC |
Cable, 2.00 m, TPU | |||
|
Please login to display your specific pricing.
|
Ø 12 x 43.5 mm | PNP: normally open (NO) | 4 mm | 350 Hz |
Die-cast zinc, nickel-plated PC |
Cable, 2.00 m, TPU | |||
|
Please login to display your specific pricing.
|
Ø 12 x 63.5 mm | PNP: normally open (NO) | 4 mm | 350 Hz |
Die-cast zinc, nickel-plated PC |
Cable, 2.00 m, TPU |
Edit columns
Please select which columns should be displayed.