Products
Service & Support
Industries & Solutions
Company

Fork Sensors BGL Entry

Available in:

3 versions

The entry-level models of the Balluff fork sensors combine cost optimization with proven robustness: Red light technology for reliable object detection regardless of color and surface, embedded in a robust metal housing - ideal for demanding industrial environments.

  • Easy alignment and monitoring by visible red transmitter light
  • Reliable object detection regardless of color and surface
  • Three fork sizes for different requirements: 30, 50 and 80 mm

3 versions

Order code
Price Fork opening Dimension Interface Light type Connection
Actions
215.18 AUD
50 mm 10 x 70 x 88 mm Push-pull: NO(PNP)/NC(NPN) LED, red light Connector, M8x1-Male, 3-pin
215.18 AUD
80 mm 10 x 100 x 88 mm Push-pull: NO(PNP)/NC(NPN) LED, red light Connector, M8x1-Male, 3-pin
215.18 AUD
30 mm 10 x 50 x 68 mm Push-pull: NO(PNP)/NC(NPN) LED, red light Connector, M8x1-Male, 3-pin
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue