T-slot Magnetic Sensor BMF Entry
Available in:
4 versions
The BMF T-Slot magnetic sensor impresses with its outstanding price-performance ratio and automatic detection of magnet alignment both axially and radially. Thanks to simple installation from above and optimized clamping screw, it enables quick integration, increases efficiency and operational safety.
- Automatic detection of axial and radial alignment
- Optimization of the clamping screw
- Easy assembly/disassembly from above
- Multiple packaging for higher quantities
4 versions
|
Order code
|
Price | Slot type | Connection | Interface | Dimension | Housing material | Actions |
|---|---|---|---|---|---|---|---|
|
62.76 AUD
Please login to display your specific pricing.
|
T-slot | Cable with connector, M8x1-Male, 3-pin, 0.30 m, TPU | PNP: normally open (NO) | 23.5 x 5 x 5.5 mm | PA 12 | ||
|
58.1 AUD
Please login to display your specific pricing.
|
T-slot | Cable, 1.00 m, TPU | PNP: normally open (NO) | 23.5 x 5 x 5.5 mm | PA 12 | ||
|
109.42 AUD
Please login to display your specific pricing.
|
T-slot | Cable with connector, M8x1-Male, 4-pin, 0.3 m, TPU | PNP: normally open (NO) | 23.5 x 5 x 5.5 mm | PA 12 | ||
|
59.25 AUD
Please login to display your specific pricing.
|
T-slot | Cable, 2.00 m, TPU | PNP: normally open (NO) | 23.5 x 5 x 5.5 mm | PA 12 |
Edit columns
Please select which columns should be displayed.