Products
Service & Support
Industries & Solutions
Company

IO-Link Masters from the Entry Line

Available in:

3 versions

Our IO-Link masters of the BNI Entry Line make it easy to enter the world of high-performance communication standards. They connect industrial networks with IO-Link and offer maximum flexibility thanks to multi-protocol capability - ideal for cost-efficient and future-proof automation solutions.

  • Multi-protocol support: Support of common fieldbus protocols (e.g. Profinet, Ethernet/IP) in one device

  • IIoT-readyMQTT and REST API for modern applications

  • Easy setup: User-friendly web interface for quick configuration

  • Secure communication: HTTPS support for maximum data security

3 versions

Order code
Price Interface Digital inputs Digital outputs Port-class Auxiliary interfaces
Actions
679.5 AUD
Profinet / EtherNet/IP 16x PNP, Type 3 8x PNP Type A 8x IO-Link
702.15 AUD
Profinet / EtherNet/IP 16x PNP, Type 3 8x PNP Type A 8x IO-Link
747.45 AUD
Profinet / EtherNet/IP / EtherCAT / Modbus TCP Profinet: I/O
EtherCAT: CoE, EoE, AoE, FoE
16x PNP, Type 3 8x PNP Type A 8x IO-Link
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue