Products
Service & Support
Industries & Solutions
Company

IO-Link Hubs from the Entry Line

Available in:

5 versions

The BNI Entry Line sensor/actuator hubs are the perfect solution for getting started with IO-Link technology. They impress with an optimized housing concept, easy handling and high cost efficiency - ideal for standard applications and decentralized architectures.

  • Flexible connectivity:Up to 16 digital inputs or 8 inputs/outputs

  • Optimized design:Compact, lightweight and sustainable - in a potting-free housing

  • Easy integration:Eight standardized M12 ports, four of which can be variably configured

  • Robust and reliable:IP67 protection for use in harsh industrial environments

  • Cost savings:Efficiently scale your network topology - without additional fieldbus modules

5 versions

Order code
Price Interface Digital inputs Digital outputs Configurable inputs/outputs Extension port
Actions
351.35 AUD
IO-Link 1.1 16x PNP, Type 3 16x PNP yes yes
307.95 AUD
IO-Link 1.1 16x PNP, Type 3 no
289.29 AUD
IO-Link 1.1 16x PNP, Type 3 8x PNP yes no
300.95 AUD
IO-Link 1.1 16x NPN, Type 3 8x NPN yes no
324.28 AUD
IO-Link 1.1 16x PNP, Type 3 8x PNP yes yes
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue