Products
Service & Support
Industries & Solutions
Company

Automation Cameras

As a core component of the Automation Camera System, the cameras combine a compact M30 form factor with integrated optics and a rugged IP67-rated design. Single-cable technology transmits power, image data, control signals, and I/O communication through a single connection, significantly reducing integration effort, cabling complexity, and overall system complexity.

Benefits

  • Compact M30 form factor (Ø 30 mm)
  • IP67-rated for industrial environments
  • Integrated optics
  • Power supply and data transmission via a single cable
  • Available with 3 MP or 5 MP Sony sensors
  • Available in color or monochrome versions

Interested in the Automation Camera System?

Would you like to learn more or discuss your application with us? We're happy to help.

Select the Right Camera in Just a Few Steps

Selecting a vision camera has traditionally been complex: camera, lens, field of view, and working distance all had to be carefully matched. With the Automation Camera System, selection is significantly easier.

Simply choose the resolution, color mode, and appropriate working distance. Our 12 preconfigured camera variants reliably cover typical multi-camera applications.

*All monochrome models are also available without a built-in infrared cut filter, allowing for inspections using infrared light.

Discover the Complete Automation Camera System

These cameras are part of the Automation Camera System and are operated via a Camera Master.
To the Automation Camera System

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue