Products
Service & Support
Industries & Solutions
Company

IO-Link Starter Kit

Start your journey with the IO-Link Starter Kit

Kickstart your smart factory journey with our IO-Link-Starter-Kit (BAV003H) — an all‑in‑one solution designed for fast, easy integration of sensors and actuators. Preconfigured components, intuitive software, and plug‑and‑play connectivity help you quickly evaluate, deploy and scale IO‑Link in real applications. Reduce commissioning time, gain valuable machine insights, and future‑proof your automation with minimal effort.

Key product highlights

  • Balluff portfolio advantage
    Balluff offers one of the largest IO-Link portfolios, including IO-Link masters, hubs, sensors, cables, network technology, IO-Link Wireless, and IO-Link Safety

  • Machine transparency from day one
    Customers can access process values, parameter data, and diagnostic information from connected IO-Link devices, supporting better monitoring and troubleshooting.

  • Supporting smart factory readiness
    IO-Link helps bridge sensor-level data into automation and digitalization concepts, creating a foundation for condition monitoring, predictive maintenance, and process optimization.

  • Reduced commissioning effort
    IO-Link enables centralized parameterization and easier device replacement, helping reduce setup time and simplify maintenance.
    IO-Link masters are intelligent interfaces for connecting sensors and actuators to the controller, with web-interface support for easier configuration and management.

Our starter kit – your unique opportunity

With the online voucher, you can purchase the IO-Link Starter Kit at a reasonable price and enjoy all its features. The scope of the package includes everything you need to get started:

Using the IO-Link Starter Kit in Practice – Topology example

User Manual

Step by step for beginners

Installation and setup can be carried out quickly and easily. All essential information is included in the Starter Kit. For detailed installation, setup and operating instructions, please refer to the User Manual below.

BAV003H

IO-Link Starter Kit

BAV003H

IO-Link Starter Kit

Principle of operation
Active splitter
Connection
2x M12x1-Female, 4-pin, D-coded
M12x1-Male, 5-pin, L-coded
Housing material
Plastic
Stainless steel, Inserts
Ambient temperature
-40...70 °C
More product details

Downloads

  • IO-Link Starter Kit
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue