Products
Service & Support
Industries & Solutions
Company

06.10.2026

Unleash the Power of Multi‑Camera Solutions

Reduce complexity. Cut costs. Simplify integration.

Multi-camera applications are indispensable in industrial image processing. At the same time, every additional camera increases integration effort, cabling, costs and overall system complexity.

With the Automation Camera System (ACS), Balluff introduces a new approach to industrial multi-camera applications. Instead of integrating cameras, cabling, controllers and interfaces as separate components, ACS combines all elements within one coordinated system architecture. Up to four cameras are connected and synchronized via a central Camera Master. This reduces engineering effort, simplifies integration and makes multi-camera applications more cost-effective.

Key benefits at a glance


Up to 75% less installation space

Compact M30 cameras with integrated optics and IP67 protection reduce space requirements and weight compared with conventional multi-camera systems.


Reduced system costs

Fewer components, less cabling and reduced engineering effort lower the total cost of ownership.


Less cabling

The single-cable architecture combines power supply, communication and control in one connection.


Faster integration and commissioning

A central system architecture, preconfigured camera variants and standardised interfaces simplify selection, integration and commissioning.


Scalable multi-camera architecture

Up to four cameras can be flexibly integrated into the system architecture without effort and complexity increasing proportionally.


Designed for tomorrow’s requirements

ACS combines modern multi-camera technology with a future-proof system architecture and supports CRA-compliant environments.

Automation Camera System

Reduce complexity, integration effort and system costs with the new Automation Camera System.
Learn more

A system architecture instead of many individual components

Camera Master
Cameras
Connectivity
Accessories

  • 5GigE interface

  • Aggregates multiple cameras and image data

  • Interface to the network, IT, or vision system

  • Central access for configuration and monitoring


  • IP67-rated protection

  • M30 form factor, similar to a sensor, Ø30 mm

  • Integrated optics; no separate lens required

  • 3 MP or 5 MP

  • Color and monochrome variants

  • Simple in-field focus adjustment with Allen wrench


  • Camera to Master via cable lengths of approx. 15 m

  • Master to IT/edge via 5GigE Ethernet

  • Power supply, control, and image data transmission via a single cable


  • Integration via SDK (Impact Acquire)

  • Camera- and machine-vision-specific accessories such as lighting, optical filters, protective glass, and adapters


Typical applications for the Automation Camera System

The Automation Camera System is particularly suitable for applications that require multiple camera perspectives while keeping integration simple:

  • Process and production monitoring

  • Multi-view inspection

  • Assembly and completeness checks

  • Code and label inspection

  • Packaging and logistics applications

  • Robot vision and automated processes

  • Surface inspection

Downloads

  • Unleash the power of multi camera solutions
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue