Products
Service & Support
Industries & Solutions
Company

07.08.2025

BIS VU-330 - the M30 UHF short range reader for space-critical applications

Built for tight spaces. Engineered for high speed.

BIS VU-330 - the M30 UHF short range reader

With the BIS VU-330, Balluff expands its RFID portfolio with a compact UHF reader in M30 format, to be combined with the proven BIS V-61xx processor unit. This reader offers a powerful solution for precise identification in the near-field range, specifically developed for space-constrained and high-speed applications.

Thanks to a read range of up to 300 mm and the ability to detect up to ten transponders simultaneously, the BIS VU-330 is ideal for dynamic processes in the automotive industry, metalworking,

and factory automation. lts compact design allows for easy integration directly into machines or conveyor systems-even in areas where UHF solutions were previously oversized.

A key highlight is its low susceptibility to interference in the UHF range, minimizing reflections and signal disruptions. On top of that the Auto Setup function significantly simplifies commissioning and ensures fast integration into existing systems. With international approvals for Europe, the USA, Canada, and China, the BIS VU-330 is ready for global deployment-making it the ideal choice for machine and equipment manufacturers operating worldwide.

Why Choose the BIS VU-330?

Exceptional range

Read range of up to 300mm

CompactM30 Design

Ideal for space restricted installations

Multi Tag Detection

Up to 10 tags simultaneously

Low UHF interference

Reliable signal quality

Auto setup function

Easy integration and commissioning

Versatile across industries

From automotive and metalworking to intralogistics and packaging, the BIS VU-330 is designed for demanding environments. Whether for tracking materials in machines, for integration into automated guided vehicles or for digitization at reading points - this reader always delivers optimum results.


Products

BIS01J8: for USA and Canada

BIS01J9: for China

BIS01J7

UHF reader with integrated processor unit

BIS01J8

UHF reader with integrated processor unit

BIS01J7

UHF reader with integrated processor unit

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
India (WPC)
Dimension
Ø 30 x 98 mm
Antenna type
Planar
Polarization
circular
Output power adjustable
-9 dBm…+16 dBm (0.13 mW…40 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
1.4404 stainless steel
Interface
RS485 (BIS V connection only)
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
0...70 °C
IP rating
IP68
IP69K
Approval/Conformity
CE
UKCA
Ecolab
cULus
WEEE
ETA
More product details
BIS01J8

UHF reader with integrated processor unit

Product group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Radio license
USA (FCC)
Canada (ISED)
Dimension
Ø 30 x 98 mm
Antenna type
Planar
Polarization
circular
Output power adjustable
-7 dBm…+18 dBm (0.2 mW…64 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
1.4404 stainless steel
Interface
RS485 (BIS V connection only)
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
0...70 °C
IP rating
IP68
IP69K
Approval/Conformity
FCC Part 15
IC (Radio)
WEEE
Ecolab
cULus
More product details

The BIS VU-330 seamlessly integrates into the BIS V platform, offering a consistent solution for near field UHF applications. Customers benefit from high-performance RFID communication, familiar interfaces, simple integration, and a unified system
architecture.

Selina Zettl, Product Manager RFID

Flexible integration into your automation system

When your application demands high data throughput, fast communication, and multi tag handling, the BIS V processor unit is the optimal choice. lt supports all of the available frequencies in the Balluff RFID potfolio, offers a wide range of interfaces (e.g., Profinet, Ethernet/IP, TCP/IP), and is designed for data-intensive RFID applications in dynamic industrial environments.

1.Processor unit BIS V

2.UHF Reader BIS VU-330

3.UHF Reader BIS VU-320

4.UHF Tags

Find compatible products with our RFID configurator

Create a customized RFID solution in just a few clicks: Find the right products for your application with the help of Balluff's RFID configurator.

Test now

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue