Products
Service & Support
Industries & Solutions
Career
Company

Visually identify semi-finished parts

BVS IdentSensors

Visually identify semi-finished parts

Our IdentSensor, which is easy to operate via a standard web browser, is ideal for identifying the parts supplied for various vehicle models on assembly lines. It accurately checks all common 1D and 2D codes, e.g. on bumpers or shafts, and ensures that the correct semi-finished parts are assembled.

Features

  • Barcodes, 2D codes and DMC codes can be read precisely and reliably
  • IO-Link interface
  • Additional IIoT data interfaces: MQTT and REST API
  • Part of SAMS (Smart Automation and Monitoring System)

Recommended products for reliable code detection

BVS01A0

Stationary Ident sensors

BAE000J

Ring lights

BAE00NY

Line lighting

BAE000F

Background lighting

BVS0060

Stationary ident sensors with IO-Link interface

BVS01A0

Stationary Ident sensors

Application
Code Identification
Barcodes
UPC-A
UPC-A Add-on
UPC-E
UPC-E Add-on
EAN-13
EAN-13 Add-on
EAN-8
EAN-8 Add on
JAN-8
JAN-13
Codabar/NW-7
Code 11,
Code 39
Code 93
Code 128
GS1 DataBar
GS1 DataBar Limited
GS1 DataBar Expanded
Composite GS1 DataBar
Composite GS1-128
Composite EAN
Composite UPC
IATA
Industrial 2of5,
Interleaved 2of5
Matrix 2of5
MSI/Plessey
S-Code
Telepen
Tri-Optic
UK/Plessey
Chinese Post
Korean Postal Authority code
2D codes
Aztec Code
China Sensible Code
Codablock F
Data Matrix ECC 200
MaxiCode (Modes 2 to 5)
MicroPDF417
Micro QR Code
Passport MRZ (OCR-B)
PDF 417
QR code
Image resolution
0.4 MP (752 x 480 pixels)
Read distance
Code 39 (5mil) 90 - 125mm;
Code 128 (7,9mil) 80 - 160mm;
PDF 417 (6,7mil) 85 - 130mm;
QR Code (8,4mil) 95 - 115mm;
Data Matrix (10mil) 80 - 145mm;
QR (15mil) 40 - 210mm
Range min.
50 mm
Light emitter illumination
LED red
Interface
USB
Dimension
41.1 x 24 x 33 mm
IP rating
IP65
Approval/Conformity
CE
UKCA
WEEE
More product details
BAE000J

Ring lights

Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Ring light
Dimension
Ø 116 x 20.5 mm
Rated operating voltage Ue DC
24 V
Current draw max.
830 mA, 1370 mA (Boost mode)
Operating mode
Normal (continuous operation)
Boost (continuous operation with cooling)
Digital inputs
Trigger
Material
Aluminium anodized, black
Glass
Illumination area
Ø 100 mm/Ø 60 mm
Light type
LED, red light
Wave length
617 nm
Illuminence (0.1 m)
19000 Lux 32500 Lux (Boost mode)
Beam angle
30 °
Ambient temperature
-10...55 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP54
More product details
BAE00NY

Line lighting

Connection
Connector, M5x0.5-Male, 4-pin, 0.3 m
Version
Strip light
Dimension
13 x 18 x 200 mm
Rated operating voltage Ue DC
24 V
Current draw max.
290 mA, 710 mA (Boost mode)
Operating mode
Normal (continuous operation)
Boost (continuous operation with cooling)
Digital inputs
Trigger
Material
Aluminium anodized, black
Glass
Illumination area
195 x 10 mm
Light type
LED, red light
Wave length
617 nm
Illuminence (0.1 m)
7150 Lux 15100 Lux (Boost mode)
Beam angle
115 ° x 35 °
Ambient temperature
-10...55 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP54
More product details
BAE000F

Background lighting

Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Background light
Dimension
80 x 9.5 x 105 mm
Rated operating voltage Ue DC
24 V
Current draw max.
250 mA
Operating mode
Normal (continuous operation)
Digital inputs
Trigger
Material
Aluminium anodized, black
Glass
PMMA
Illumination area
50 x 50 mm
Light type
LED, red light
Wave length
617 nm
Illuminence (0.1 m)
1250 Lux
Beam angle
42 ° x 42 °
Ambient temperature
-10...55 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP54
More product details
BVS0060

Stationary ident sensors with IO-Link interface

Application
Code analysis
Code reading
Scan-Trigger
Barcodes
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI
2D codes
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Image resolution
1.2 MP(1280 x 960 pixels)
Focal length
9.6 mm
Range min.
50 mm
Field of view
30 x 23 mm ... 305 x 230 mm
Light emitter illumination
LED white
LED red
Interface
IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
More product details

More application examples in the field of robotics

Discover more topics

Related topics

Downloads

  • Industry brochure automotive
  • Industry brochure industrial robotics
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue