Products
Service & Support
Industries & Solutions
Career
Company

Wafer centering with customized solutions

Precise wafer handling in a vacuum

Wafer handling in a vacuum

In semiconductor production, precise and reliable centering of the wafers is crucial in every process step. The wafers must be positioned in the process chambers with extreme accuracy and in a specific alignment. As the end effectors of the handling robots do not actually "grip" the wafer but only lift it, the exact position must be determined. This is necessary to ensure uniform processing of the wafer and to avoid errors such as uneven removal or deformation.

With the help of our customized solutions, wafers can be placed exactly in the intended position. Aligning the wafer on the fly, for example, can be done extremely reliably with two Micromote photoelectric sensors. Their high-precision signals make it possible to calculate the offset to the ideal line if the two light barriers are not switched simultaneously. Thanks to our microspot technology, you can correct the wafer during the movement as the sensors precisely detect the sharp edges of the wafer.

In order to detect the positioning as accurately as possible, our amplifiers for optical sensor heads operate with a particularly high switching frequency.


Benjamin Renz

We offer customized solutions that meet your individual requirements. Contact us to discuss your application with us. Our experts look forward to hearing from you.

Benjamin Renz, Global Market Segment Manager, Semiconductors & Electronics


Features

  • Extremely focused LED spot with outstanding homogeneity
  • Smallest, space-saving designs
  • Customized solutions


Products for centering wafers


We can help you get the best out of your systems

Downloads

  • Industry brochure semiconductor industry
  • Custom Design and Engineering – custom specific camera and sensor solutions
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue