Products
Service & Support
Industries & Solutions
Career
Company

Customized BML magnetic coded sensors

Highly accurate, robust and fast, our magnetic coded sensors are designed for precise positioning and speed sensing in highly dynamic applications. With various options beyond the standard, we provide you with the best solution for your specific task:

  • Adaptation to minimum size
  • Individual housing designs
  • Flexible adaptation of cabling
  • Individual interface adaptation
  • Customized magnet coded displacement encoder systems

Examples for individual solutions with magnetically encoded sensors:

Perfect adaptation of magnetic targets to single-chip solutions

We offer a comprehensive target portfolio especially for the iC house chips iC-MU, iC-MU150 and iC-MU200 for absolute angle measurement. These extremely flat magnetic targets can be fixed to the shaft with high precision and offer the best possible system accuracy in their class across all competitors.

From a minimum 17 mm to a maximum 85 mm outer diameter, you can choose from the standard offerings. We will be happy to make mechanical adaptations to special geometries on request.

Individual solutions for highly dynamic applications

Magnetically encoded position encoders from Balluff are used for precise positioning of highly dynamic applications, including robots in automatic pharmaceutical machines. Almost unlimited accelerations and extremely high travel speeds are possible without loss of precision.

A large selection of sensor and coding variants allows optimization to your specific conditions. Thanks to system accuracies of up to +-5 μm and resolutions of up to 0.5 μm as well as the possible adaptation to confined installation conditions, you can integrate these small, robust measuring systems into a wide variety of applications.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue