Products
Service & Support
Industries & Solutions
Career
Company

28.05.2025

Capacitive sensors M08 with IO-Link

Precise object and level detection

Next generation M08 capacitive sensors

Capacitive sensors detect fill levels and recognize objects. In this new, updated generation of BCS M08 capacitive sensors, Balluff improves their mechanical and electronic properties to enhance their well-known reliability.

A potentiometer integrated into the very compact stainless steel housings lets you to easily access and make adjustments. Adjusting the switching distance after the sensor has been installed at the point of use considerably increases operational reliability, since you can compensate for all installation-related interference in the best possible way--with real-world feedback. The switching status of the device is displayed with an LED, which adds to the convenience.

Improved properties, familiar reliability

The versatility of the BCS M08 capacitive sensors makes them a comprehensive solution for a wide range of challenges: from precise detection of different materials such as plastic and metal to position monitoring, end position, and fill level detection of granulates or powders.

The installation options are also flexible and user-oriented: Flush-mounted, these cylindrical, compact sensors are ideally suited for precise position detection and for detecting non-conductive materials. With containers made of glass or plastic, detection through the container wall is also possible. If not flush-mounted, they can reliably monitor fill levels in small containers.

The update also includes new variants with IO-Link. This is becoming indispensable for detection and data transmission and thus for the efficient use of the sensor.

BCS Object recognition

Detection of non-metallic objects (non-contact)

Detection of plastic bottles with flush capacitive sensors, additionally it can be recognized whether the container is filled or not.

BCS Level detection

Detection of the minimum and maximum fill level in a container (in contact with the medium)

To avoid production downtimes due to lack of material or overfilling, the small, non-flush-mounted M8 sensors can be mounted on the underside or top of the container to save space.

Features

  • Compact designs with integrated electronics from Ø 6.5 mm
  • Extended detection range up to 3 mm for flush & 4 mm for non-flush
  • Simplified sensitivity adjustment with a potentiometer or teach by wire
  • IO-Link for extended analysis and simple parameterization
  • Protection class IP67

Capacitive sensor BCS for object detection

BCS01C6

BCS01C2

BCS01AR

BCS01AN

Cylindrical compact version with M5 or M8 thread

BCS01C4

BCS01C6

Dimension
Ø 6.5 x 54 mm
Series
G06
Installation
for flush mounting
Connection
Connector, M8x1-Male, 4-pin
Switching output
Push-pull NO(PNP)/NC(NPN) Programmable
Switching frequency
50 Hz
Interface
IO-Link-Device 1.1.3
Range
0.1...3 mm
Sensitivity
Switching distance teachable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...70 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IO-Link
IP rating
IP67
More product details
BCS01C2

Dimension
Ø 6.5 x 49 mm
Series
G06
Installation
for flush mounting
Connection
Cable, 2 m, TPU
Switching output
Push-pull NO(PNP)/NC(NPN)
Switching frequency
100 Hz
Range
0.1...3 mm
Sensitivity
Switching distance adjustable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...70 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IP rating
IP67
More product details
BCS01AR

Dimension
Ø 8 x 49 mm
Series
M08
Thread (A)
M8x1
Installation
for flush mounting
Connection
Cable, 2 m, TPU
Switching output
Push-pull NO(PNP)/NC(NPN)
Switching frequency
100 Hz
Range
0.1...3 mm
Sensitivity
Switching distance adjustable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...70 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IP rating
IP67
More product details
BCS01AN

Cylindrical compact version with M5 or M8 thread

Dimension
Ø 8 x 49 mm
Series
M08
Thread (A)
M8x1
Installation
for flush mounting
Connection
Connector, M8x1-Male, 3-pin
Switching output
Push-pull NO(PNP)/NC(NPN)
Switching frequency
100 Hz
Range
0.1...3 mm
Sensitivity
Switching distance adjustable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...70 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IP rating
IP67
More product details
BCS01C4

Dimension
Ø 8 x 54 mm
Series
M08
Thread (A)
M8x1
Installation
for flush mounting
Connection
Connector, M8x1-Male, 4-pin
Switching output
Push-pull NO(PNP)/NC(NPN) Programmable
Switching frequency
50 Hz
Interface
IO-Link-Device 1.1.3
Range
0.1...3 mm
Sensitivity
Switching distance teachable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...70 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IO-Link
IP rating
IP67
More product details

Capacitive sensor BCS for level detection

BCS01C7

BCS01C3

BCS01C5

BCS01AY

BCS01AU

Cylindrical compact version with M5 or M8 thread

BCS01C7

Dimension
Ø 6.5 x 54 mm
Series
G06
Installation
non-flush
Connection
Connector, M8x1-Male, 4-pin
Switching output
Push-pull NO(PNP)/NC(NPN) Programmable
Switching frequency
50 Hz
Interface
IO-Link-Device 1.1.3
Sensitivity
Switching distance teachable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IO-Link
IP rating
IP67
More product details
BCS01C3

Dimension
Ø 6.5 x 49 mm
Series
G06
Installation
non-flush
Connection
Cable, 2 m, TPU
Switching output
Push-pull NO(PNP)/NC(NPN)
Switching frequency
100 Hz
Sensitivity
Switching distance adjustable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IP rating
IP67
More product details
BCS01C5

Dimension
Ø 8 x 54 mm
Series
M08
Installation
non-flush
Connection
Connector, M8x1-Male, 4-pin
Switching output
Push-pull NO(PNP)/NC(NPN) Programmable
Switching frequency
50 Hz
Interface
IO-Link-Device 1.1.3
Sensitivity
Switching distance teachable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IO-Link
IP rating
IP67
More product details
BCS01AY

Dimension
Ø 8 x 49 mm
Series
M08
Installation
non-flush
Connection
Cable, 2 m, TPU
Switching output
Push-pull NO(PNP)/NC(NPN)
Switching frequency
100 Hz
Sensitivity
Switching distance adjustable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IP rating
IP67
More product details
BCS01AU

Cylindrical compact version with M5 or M8 thread

Dimension
Ø 8 x 49 mm
Series
M08
Installation
non-flush
Connection
Connector, M8x1-Male, 3-pin
Switching output
Push-pull NO(PNP)/NC(NPN)
Switching frequency
100 Hz
Sensitivity
Switching distance adjustable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IP rating
IP67
More product details

Downloads

  • Next generation Balluff M08 capacitive sensors with IO-Link
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue