Products
Service & Support
Industries & Solutions
Career
Company

12.11.2019

Condition Monitoring Sensor

Flexible, smart condition monitoring in the smallest possible space

Condition Monitoring Sensor

The new multi-functional condition monitoring sensor BCM helps you avoid unplanned stops and faults and supports the efficient and trouble-free operation of the entire plant. This intelligent sensor provides condition information which you can use to plan maintenance and repairs and to automate costintensive manual inspections. Furthermore, the sensor plays a key role for the IIoT, the Industrial Internet of Things, as it allows for the states of machines, plants and the associated components to be recorded, processed and interpreted.

Vibration, temperature, relative humidity, ambient pressure

Balluff’s condition monitoring sensor captures various physical variables such as vibration, temperature, relative humidity and ambient pressure, processes them on board and provides the desired data to a host system via IO-Link. In addition, the sensor monitors and communicates its own condition through the integrated self-awareness functions, so you are always kept informed about its internal temperature, number of operating hours and start cycles.

Easy to use

The IO-Link protocol standard allows you to parameterize the sensor and match the processing in the sensor to your specific application. This makes it easy and convenient to integrate it into new and existing systems. The process data structure permits five measured or preprocessed data types to be freely configured and cyclically transmitted. In addition, IO-Link enables the user to query further statistical evaluations as needed.

Data volumes reduceable

Additionally, the sensor’s automated monitoring of measurement or processing variables can be used to define limit values for pre- or main alarms. These generate warning messages, alerting you when critical events do occur. The monitoring of preset limits allows the sensor to be used as a monitoring device in a way that only relevant data is communicated via the interface. Thus data volumes are reduced to the essentials and unnecessary data traffic is avoided.

Features

  • Multiple measurements in one device: vibration, temperature, relative humidity, ambient pressure
  • Integrated processing circuitry with configurable data preprocessing
  • Configurable events and status indicators
  • Fast and simple connection using IO-Link
  • Compact form factor for restricted spaces

Condition Monitoring Sensor

Downloads

  • Condition monitoring sensor with integrated data preprocessing

Do you have questions? Please contact us.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue