Products
Service & Support
Industries & Solutions
Career
Company

28.08.2026

Magnetostrictive Position Sensor BTL Entry Rod-Style

Cost-efficient linear position measurement and reliable position feedback in hydraulic cylinders

BTL Entry Rod-Style

Reliable linear position feedback doesn't have to come with unnecessary complexity or cost. With the new BTL Entry rod-style, Balluff offers a streamlined solution for standard hydraulic applications. Developed for standard applications where reliable position feedback is required, the sensor focuses on the essentials: easy integration, dependable performance, and cost efficiency. Proven non-contact magnetostrictive technology combines reliable measurement performance with long service life and reduced wear. 

The right choice for cost-sensitive applications

Not every application requires maximum accuracy, extended functionality, or a wide range of interfaces. BTL Entry rod-style is specifically designed for applications where basic linear position feedback is sufficient and cost efficiency is a key decision factor. It complements the Balluff portfolio by offering a dedicated solution for standard requirements while fulfilling higher-performance applications with the Standard and Special Duty product lines.  

Easy integration. Reliable operation.

With analog outputs, standard M18x1,5 and ¾” thread sizes, and a standardized M12 connector, the BTL Entry can be integrated quickly and easily into hydraulic systems. The simplified product concept reduces complexity while providing the reliable performance required for everyday industrial operation. 

Designed for hydraulic applications

The rod-style sensor is ideal for in-cylinder position measurement in standard hydraulic applications and fluid power systems. It is particularly well suited for customers looking to optimize machine costs or replace recent over-specified sensor solutions with proven magnetostrictive technology. 

Your advantages at a glance

BTL Entry rod-style is designed for applications where reliable position feedback matters most. It focuses on the essential requirements of standard hydraulic systems while offering an attractive entry point into the Balluff portfolio.

To the portfolio
For standard applications
The right choice for simple position feedback without additional functions
Easy to integrate
Reduced complexity for rapid integration into hydraulic systems and machinery.
Contactless and wear-free
Non-contact magnetostrictive measurement technology for wear-free position measurement throughout the cylinder’s service life.
Part of a scalable portfolio
Performance tailored to your application: Entry, Standard or Special Duty.

Magnetostrictive Position Measurement Reimagined

40% Lower Price. 100% Balluff.

40 %

Lower List Price*

100 %

Balluff Quality

0 %

Unnecessary Complexity

*Compared to the Balluff BTL C1 rod-style sensor from the Standard Line.

Products

Configure your magnetostrictive position sensor now to meet your specific requirements

To the product configuration

FAQs 

  • What are typical applications?

    Typical applications include standard hydraulic cylinders, hydraulic presses, cylinder stroke monitoring, fluid power systems and general industrial machinery. BTL Entry rod-style is best suited for standard applications rather than highly demanding environments. 

  • What outputs are available?

    The BTL Entry rod-style offers analog outputs such as current (4…20 mA or 20…4 mA) and voltage (0...10 V or 10…0 V). This supports easy integration into many existing PLCs for hydraulic applications.

  • Is BTL Entry a low-quality sensor?

    The position sensor is based on Balluff's proven non-contact magnetostrictive technology and is manufactured according to Balluff's quality standards. It simply offers a reduced feature set focused on standard applications. 

  • Is the plastic sensor housing robust enough for the standard hydraulic applications and their environmental conditions?

    Yes, it is. We have passed all the necessary tests, including EMC, IP rating, and temperature tests. So the plastic cover housing is proven and ready to use.

  • How does the BTL Entry rod-style fit into the BTL portfolio?

    The BTL Entry rod-style is the cost-efficient solution for standard hydraulic applications. In addition, Balluff offers further BTL product lines for applications with enhanced requirements in terms of performance, functionality, or robustness. This ensures that the right solution is available for every application. 

Downloads

  • BTL Entry Rod-Style
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue