06.11.2024
New IO-Link masters
The right performance for every application - Entry, Standard and Advanced class IO-Link masters
The intelligent combination of industrial networks with the IO-Link communication standard is the basis for ever faster, more flexible, more efficient and more versatile production. With the new Entry, Standard and Advanced class IO-Link masters, you can choose from three different performance classes and are guaranteed to find the right solution for your needs.
Advanced IO-Link master
Do you need a high-performance module that can also solve demanding applications? Then the Advanced IO-Link masters are the right choice.
These network modules not only score points with a standard M12 power connector, but also offer extended functions for OT-IT integration.
The Class A ports have switchable outputs (pin 2) up to 4 A with integrated current measurement and configurable current limiting. The Class B ports are electrically isolated in accordance with the standard requirements and also support currents of up to 4 A. This means that devices with higher current requirements, such as pneumatic valves or electric grippers, can also be connected to the master and reliably controlled.

Choose the right Advanced Master from two series
Silver Line and Black Line. The Silver Line masters are also characterized by an integrated display, which enables direct configuration on the device, as well as a robust die-cast zinc housing.
In order to cover all requirements in the best possible way, we have divided our portfolio into different performance classes. In addition to the Advanced class network modules, we therefore also offer two other modules:
Standard IO-Link master
This IO-Link master is based on the established BNI family and features new, market-standard M12 L-coded connections. The L-coded M12 connections make it possible to transfer up to 2 A per port and up to 16 A total current. This facilitates the connection of actuators and powerful sensors and enables the efficient integration of a large number of IO-Link devices into your network structure via the Balluff I/O modules.
Entry IO-Link master
This master is designed to easily integrate IO-Link devices into your automation system and solve standard IO-Link applications. This is the ideal introduction to IO-Link technology: network IO-Link sensors and small actuators with the machine controller. The master module also meets the basic requirements for OT-IT integration, as the device also supports IoT interfaces such as MQTT.
What all modules have in common
Multi-protocol
The new modules have several Ethernet protocols on board: Profinet, Ethernet IP and EtherCAT.
Robust
All modules have a robust housing - either made of black plastic or die-cast zinc.
M12 connection
All modules have a modern and powerful M12 power connection.
Equipped for the IIoT
With IoT interfaces such as MQTT, you are also equipped for the future.
The networking portfolio at a glance
Discover the new product lines in the field of network technology and find out more about the three performance classes.The advanced IO-Link master
- Interface
- Profinet / EtherNet/IP / EtherCAT / Modbus TCP
- Interface IIoT
- REST API, MQTT parsed
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A (4x) + Type B (4x)
- Output current max.
- 4 A
- Display
- yes
- Operating voltage Ub
- 18...30 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 12x PNP, Type 3
- Digital outputs
- 12x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 16 A
- Current sum UA, actuator
- 16 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 32 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1.3
- Scope of delivery
-
Grounding strap
M4x6 screw - Not incl. in scope of delivery
-
Label plates
Port cover
- Interface
- Profinet / EtherNet/IP / EtherCAT / Modbus TCP
- Interface IIoT
- REST API, MQTT parsed
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A (4x) + Type B (4x)
- Output current max.
- 4 A
- Display
- no
- Operating voltage Ub
- 18...30 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 12x PNP, Type 3
- Digital outputs
- 12x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 16 A
- Current sum UA, actuator
- 16 A
- Housing material
-
Plastic
Stainless steel, Inserts - Dimension
- 68 x 38.3 x 226.2 mm
- Ambient temperature
- -40...70 °C
- IP rating
-
IP68
IP69K - IO-Link version
- 1.1.3
- Scope of delivery
-
Grounding strap
M4x6 screw - Not incl. in scope of delivery
-
Label plates
Port cover
- Interface
- Profinet / EtherNet/IP / EtherCAT / Modbus TCP
- Interface IIoT
- REST API, MQTT parsed
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 4 A
- Display
- no
- Operating voltage Ub
- 18...30 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 16 A
- Current sum UA, actuator
- 16 A
- Housing material
-
Plastic
Stainless steel, Inserts - Dimension
- 68 x 38.3 x 226.2 mm
- Ambient temperature
- -40...70 °C
- IP rating
-
IP68
IP69K - IO-Link version
- 1.1.3
- Scope of delivery
-
Grounding strap
M4x6 screw - Not incl. in scope of delivery
-
Label plates
Port cover
- Interface
- Profinet / EtherNet/IP / EtherCAT / Modbus TCP
- Interface IIoT
- REST API, MQTT parsed
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 4 A
- Display
- yes
- Operating voltage Ub
- 18...30 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 16 A
- Current sum UA, actuator
- 16 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 32 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1.3
- Scope of delivery
-
Grounding strap
M4x6 screw - Not incl. in scope of delivery
-
Label plates
Port cover
The standard IO-Link master
- Interface
- Profinet / EtherNet/IP / EtherCAT / Modbus TCP
- Interface IIoT
- REST API, MQTT parsed
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 2 A
- Display
- no
- Operating voltage Ub
- 18...30 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 16 A
- Current sum UA, actuator
- 16 A
- Housing material
-
Plastic
Stainless steel, Inserts - Dimension
- 68 x 38.3 x 226.2 mm
- Ambient temperature
- -40...70 °C
- IP rating
-
IP68
IP69K - IO-Link version
- 1.1.3
- Scope of delivery
-
Grounding strap
M4x6 screw - Not incl. in scope of delivery
-
Label plates
Port cover
The entry IO-Link master
- Interface
- Profinet / EtherNet/IP / EtherCAT / Modbus TCP
- Interface IIoT
- REST API, MQTT
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 0.25 A
- Display
- no
- Operating voltage Ub
- 18...30 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 8x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 4 A
- Housing material
-
Plastic
Stainless steel, Inserts - Dimension
- 68 x 38.3 x 226.2 mm
- Ambient temperature
- -40...70 °C
- IP rating
-
IP68
IP69K - IO-Link version
- 1.1.3
- Scope of delivery
-
Grounding strap
M4x6 screw - Not incl. in scope of delivery
-
Label plates
Port cover
Downloads
-
Entry IO-Link master
-
Advanced IO-Link master
-
Standard IO-Link master