Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Career
Company

FHW0085

FL-CC0815B-VG

With fixed focal length

Ambient temperature
-20...50 °C
Focal length
8.5 mm
Aperture
1.5
Minimum object distance (MOD)
200 mm
Angle of view, horizontal
56.49 °
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Ambient temperature
-20...50 °C
Focal length
8.5 mm
Aperture
1.5
Minimum object distance (MOD)
200 mm
Angle of view, horizontal
56.49 °
Angle of view, vertical
43.34 °
Max. Sensor size
2/3"
Image resolution
0.3 MP
Mounting part
Threads
Lens mount
C-Mount
Dimension
Ø 42 x 40 mm
Material
Aluminum, black anodized
Weight
120 g
Additional text
Angle of view refers to a sensor size of 2/3"
Manufacturer
Ricoh
Classifications
ECLASS 10.1
27-31-02-92
ECLASS 11.0
27-31-02-92
ECLASS 12.0
27-31-02-92
ECLASS 13.0
27-31-02-92
ECLASS 14.0
27-31-02-92
ECLASS 5.1.4
27-31-02-92
ECLASS 6.2
27-31-02-03
ECLASS 8.1
27-31-02-92
ECLASS 9.0
27-31-02-92
ECLASS 9.1
27-31-02-92
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC003015
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue