Similar Illustration
Only CAD model download is supported
Power supply units in the compact format
Dimension
97 x 38 x 158 mm
Version
Enclosed
Mounting part
Flange mounting
Housing material
Metal
Connection type
Terminal
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BAE PS-XA-1W-24-065-055 | BAE PS-XA-1W-24-100-004 | |
|
-
List price
|
-
List price
|
|
| Dimension | 97 x 38 x 158 mm | 83.5 x 124.5 x 116.6 mm |
|---|---|---|
| Version | Enclosed | DIN rail |
| Mounting part | Flange mounting | DIN rail mount |
| Housing material | Metal | Metal |
| Connection type | Terminal | - |
| Connector design | 0.2 mm²...2 mm² | - |
| Input voltage | 100…240 V AC, 1-phase | 115/230 V AC automatic selection |
| Rated output voltage DC | 24 V | 24 V |
| Rated output current | 6.5 A | 10 A |
| Output capacity max. | 156 W | - |
| IP rating | IP20 | IP20 |
| Approval/Conformity |
CE cURus WEEE |
CE CCC cULus WEEE |
| Ambient temperature | -40...71 °C | -40...70 °C |
| Connection | - | Terminal, 0.25...4 mm² |
Only CAD model download is supported