Products
Service & Support
Industries & Solutions
Career
Company

BAM00RU

BOS 18-WS-1

Optics: Apertures, lenses, deflectors

Principle of operation
Beam deflector BFO
Version
90° lens, 1 open mirror
Use
for photoelectric sensors BOS 18M
for photoelectric sensors BOS 18K
Dimension
22 x 42 x 30 mm
Material
Aluminium Anodized
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Principle of operation
Beam deflector BFO
Version
90° lens, 1 open mirror
Use
for photoelectric sensors BOS 18M
for photoelectric sensors BOS 18K
Dimension
22 x 42 x 30 mm
Material
Aluminium Anodized
Material sensing surface
PET, coated Al
Sensing surface
Mirror surface
Mounting part
Nut M18x1
Classifications
ECLASS 10.1
27-27-36-05
ECLASS 11.0
27-27-36-05
ECLASS 12.0
27-27-36-05
ECLASS 13.0
27-27-36-05
ECLASS 14.0
27-27-36-05
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-07
ECLASS 6.2
27-27-92-07
ECLASS 8.1
27-27-92-07
ECLASS 9.0
27-27-36-05
ECLASS 9.1
27-27-36-05
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
ETIM 8.0
EC002467
ETIM 9.0
EC003015
UNSPSC 11
23151700
UNSPSC 7.0901
23151700
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue