Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BAM01WC

BAM MC-XA-020-D30,0-2-FS/W

Proximity sensor mounts with positive stops

Use
for sensors Ø30 mm
For M30 sensors
fastening length 36mm and longer
Material
Brass PTFE coated
Dimension
Ø 41 x 35 mm
Mounting part
Screws, clamps
Additional features
Weld immune
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Use
for sensors Ø30 mm
For M30 sensors
fastening length 36mm and longer
Material
Brass PTFE coated
Dimension
Ø 41 x 35 mm
Mounting part
Screws, clamps
Additional features
Weld immune
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 14.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
ETIM 9.0
EC003015
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue