Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BAV002T

BAV MA-NC-00028-01

Guided Changeover Solution

Supported web browsers
Google Chrome
Housing material
Plastic
IP rating
IP20
Connection slots
2x LAN: RJ45-Female, 8-pin
2x USB: USB 2.0 Standard-A
ConBridge Systembus: ConnectBridge connector
HDMI: Micro-HDMI
PiBridge Systembus: PiBridge connector
RS485: Screw terminal connection, 4-pin
USB: USB Micro
X2: Screw terminal connection, 4-pin
X4: Screw terminal connection, 8-pin
Dimension
45 x 96 x 110.5 mm
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Supported web browsers
Google Chrome
Housing material
Plastic
IP rating
IP20
Connection slots
2x LAN: RJ45-Female, 8-pin
2x USB: USB 2.0 Standard-A
ConBridge Systembus: ConnectBridge connector
HDMI: Micro-HDMI
PiBridge Systembus: PiBridge connector
RS485: Screw terminal connection, 4-pin
USB: USB Micro
X2: Screw terminal connection, 4-pin
X4: Screw terminal connection, 8-pin
Dimension
45 x 96 x 110.5 mm
Ambient temperature
-40...55 °C
Storage temperature
-40...85 °C
Display
6 status LEDs (2-color), of which 2 LEDs are freely programmable
Operating voltage, note
12-24 V DC -15% / +20%, reverse polarity protected
Mounting part
DIN rail
Classifications
ECLASS 10.1
27-37-18-90
ECLASS 11.0
27-37-18-90
ECLASS 12.0
27-37-18-90
ECLASS 13.0
27-37-18-90
ECLASS 14.0
27-37-18-90
ECLASS 4.1
27-37-18-90
ECLASS 5.1.4
27-37-18-90
ECLASS 6.2
27-37-18-90
ECLASS 8.1
27-37-18-90
ECLASS 9.0
27-37-18-90
ECLASS 9.1
27-37-18-90
ETIM 8.0
EC004590
ETIM 9.0
EC001601
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue