Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BAW0030

BAW R03KC-UAE40B-BP00,3-GS26

Inductive distance sensors

Dimension
30 x 10 x 6 mm
Style Housing
block style
Installation
for flush mounting
Range
1...4 mm
Analog output
Analog, voltage 0...10 V
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Dimension
30 x 10 x 6 mm
Style Housing
block style
Installation
for flush mounting
Range
1...4 mm
Analog output
Analog, voltage 0...10 V
Output characteristic
falling on approach
Limit frequency –3 dB
1000 Hz
Repeat accuracy per BWN
±35 µm
Non-linearity max.
±150 µm
Housing material
PA 6, GF30
Material sensing surface
PA 6, GF30
Connection
Cable with connector, M5x0.5-Male, 0.30 m, PUR
Operating voltage Ub
21.6...26.4 VDC
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-27-08-02
ECLASS 11.0
27-27-08-02
ECLASS 12.0
27-27-40-03
ECLASS 13.0
27-27-40-03
ECLASS 14.0
27-27-40-03
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-08-02
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-08-02
ECLASS 9.0
27-27-08-02
ECLASS 9.1
27-27-08-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
ETIM 8.0
EC001818
ETIM 9.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue