Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
30 x 10 x 6 mm
Style Housing
block style
Installation
for flush mounting
Range
1...4 mm
Analog output
Analog, voltage 0...10 V
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAW R03KC-UAE40B-BP03 | BAW R03KC-UAA40B-BP03-505 | |
|
-
List price
|
224,09 EUR
List price
|
|
| Dimension | 30 x 10 x 6 mm | 10 x 6 x 30 mm |
|---|---|---|
| Style Housing | block style | block style |
| Installation | for flush mounting | for flush mounting |
| Range | 1...4 mm | 1...4 mm |
| Analog output | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 1000 Hz | 1000 Hz |
| Repeat accuracy per BWN | ±35 µm | ±35 µm |
| Non-linearity max. | ±150 µm | ±150 µm |
| Housing material | PA 6, GF30 | PA 6, GF30 |
| Material sensing surface | PA 6, GF30 | PA 6, GF30 |
| Connection | Cable, 3.00 m, PUR | Cable, 3.00 m, PUR |
| Operating voltage Ub | 21.6...26.4 VDC | 21.6...26.4 VDC |
| Ambient temperature | 0...70 °C | 0...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported