Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, A-coded
Cable
PUR Shielded black, 5 m, drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-50...80 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S137-19/GS92-PC-05 | BCC S415-S415-3A-388-PS0525-050 | BCC M415-M415-3A-314-PS0525-050 | BCC M415-M415-3A-315-PS0534-050 | |
|
68,88 EUR
List price
|
-
List price
|
52,26 EUR
List price
|
55,13 EUR
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Cable | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 36 VDC / 30 VAC | 36 VDC / 30 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| IP rating | IP67 | IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
Only CAD model download is supported