Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
Push/Pull-Female, straight, 3-pin
Switching output
Complementary
Cable
PUR black, 3 m
Number of conductors
3
Conductor cross-section
0.25 mm²
Recommended alternative
BCC0088
Single-ended cordsets
BKS-S 41-PU-05
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BKS-B 41-1-PU-03 | BKS-S 41-PU-05 | |
|
-
List price
|
20,49 EUR
List price
|
|
| Connection | Push/Pull-Female, straight, 3-pin | Push/Pull-Female, straight, 3-pin |
|---|---|---|
| Switching output | Complementary | - |
| Cable | PUR black, 3 m | PUR black, 5 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.25 mm² | 0.34 mm² |
| Operating voltage Ub | 75 VDC / 60 VAC | 60 VDC |
| IP rating | IP65 | IP65 |
| Approval/Conformity | CE |
CE cURus WEEE |
| Cable temperature, fixed routing | - | -50...80 °C |
| Cable temperature, flexible routing | - | -25...90 °C |
| Rated current (40 °C) | - | 4.0 A |
Only CAD model download is supported